IESNA:LM-63-2002
[TEST]P1200202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-735-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11428
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1582.4 1772.9 1981.6 2188.6 2360.2 2473.6 2530.3 2554.7 2577.5 2609
2652.3 2704.3 2772 2840.5 2914.5 3015.2 3160.1 3371.1 3682.8 4115.1
4689 5446.3 6479.2 7760.9 8587.5 8387.6 7774.3 6930.3 6019.5 5155
4270.9 3295.5 2255.5 1325.8 537.7 135.4 0
1582.4 1786.3 2013 2249.2 2436.6 2559.4 2620 2638.1 2647.6 2652.3
2664.1 2679.9 2700.3 2709 2736.5 2798 2905.8 3077.4 3355.3 3763.9
4314.2 5081.8 6236.8 7934.1 10191.2 10909.2 10329.8 9642.5 8882 8090
6921.7 5408.5 3769.4 2294.9 906.1 289.7 0
1582.4 1816.2 2083.9 2357.1 2583 2720 2759.4 2735 2676.7 2592.5
2499.6 2410.6 2322.4 2240.6 2200.4 2248.4 2457.9 2829.4 3279 3700.2
4099.3 4564.6 5200.7 6117.9 7874.3 9977.9 9548.8 8529.3 7860.1 7401.9
6749.3 5805.3 4535.5 3157 1234.4 203.1 0
1582.4 1832 2157.1 2454.7 2692.5 2808.2 2805.8 2705.8 2547.6 2380.7
2222.5 2090.2 1987.9 1928 1987.1 2280.7 2780.6 3391.6 4036.3 4715.7
5458.9 6166.7 6842.2 7625.5 8783.6 10262.1 10549.4 9787.3 8932.4 8056.1
7015.4 5618 3963.1 1918.6 751.1 84.2 0
1582.4 1856.4 2172.9 2486.2 2728.7 2845.2 2795.6 2619.2 2396.4 2217.7
2058.7 1932 1841.4 1821 1991.8 2444.5 3116.8 3961.5 5003.1 6269
7657 9084.3 10510.8 11793.3 13250.5 14590.5 14929.8 14316.5 13147.4 11587.8
9537 6713 4356.8 2409 1162 134.6 0
1582.4 1858 2176.8 2486.2 2720.8 2824.7 2774.3 2602.7 2381.5 2183.1
2024.1 1899.7 1817.8 1829.6 2067.4 2601.1 3371.1 4380.4 5662.8 7122.4
8610.4 10066.8 11531.9 13041.9 14749.5 15991 16061.1 15081.7 13374.9 11117
8756.8 6504.4 4250.5 2472.8 980.2 123.6 0
1582.4 1858 2168.9 2467.3 2682.2 2780.6 2768.8 2657.8 2487 2299.6
2132.7 2008.3 1922.5 1915.4 2102.8 2572 3260.1 4082.8 5044 6110
7175.2 8245.1 9273.3 10306.1 11721.7 13108.8 13479.6 12789.2 11615.4 10087.3
8381.3 6496.6 4892.9 2913.7 1106.1 97.6 0
1582.4 1836.7 2126.4 2398 2594.8 2695.6 2727.9 2709.8 2635 2522.4
2397.2 2276.8 2172.9 2117 2168.9 2423.2 2885.3 3481.3 4116.6 4705.5
5273.9 5773 6243.8 6902 8153.8 9411 9248.8 8181.3 7195.6 6324.1
5236.1 3934.8 2639.7 1284 360.6 44.1 0
1582.4 1835.9 2094.9 2333.5 2505.9 2601.9 2657 2692.5 2710.6 2716.1
2706.6 2679.9 2646.8 2610.6 2605.1 2668.8 2864.1 3205.8 3684.4 4229.2
4853.5 5628.2 6651.6 7980.6 9377.2 9640.1 8177.4 6319.4 4648 3384.5
2656.2 1940.6 1407.6 828.2 230.7 9.4 0
1582.4 1792.6 2010.7 2211.4 2357.9 2446 2511.4 2568.1 2620.8 2687.7
2760.2 2832.6 2924.7 3012.9 3132.5 3311.3 3568.7 3936.3 4492.9 5251.9
6179.3 7255.5 8534 9963.7 10476.2 9721.2 7936.5 5955.7 4022.2 2901.1
2098.9 1400.6 843.2 194.5 4.7 0 0
1582.4 1787.9 1992.6 2165.8 2298 2378.3 2437.4 2498.8 2557.1 2624
2705.8 2794 2903.5 3023.1 3172.7 3386 3680.5 4078.8 4604.7 5277.9
6149.4 7194.1 8162.4 8724.5 8617.5 7792.4 6263.5 4544.1 2916 2072.9
1430.5 896.7 499.1 108.6 0 0 0
1582.4 1757.2 1943 2094.1 2206.7 2280.7 2331.9 2387.8 2446.8 2507.5
2583.8 2675.1 2781.4 2899.5 3041.2 3227 3476.6 3806.4 4228.4 4814.9
5579.4 6313.1 6672.9 6549.3 6115.5 5388.1 4241.8 2870.4 1550.1 915.6
504.6 225.9 87.4 11 0 0 0
1582.4 1739.1 1883.1 1988.6 2068.2 2116.2 2150 2194.1 2232.7 2269.7
2321.7 2390.9 2472.8 2551.5 2635.8 2738.9 2860.2 3005.8 3184.5 3363.2
3417.5 3238 2783.8 2250.8 1657.2 1150.2 812.5 586.5 411.7 296
200 119.7 66.9 29.9 5.5 0 0
1582.4 1694.2 1801.3 1880 1925.7 1949.3 1965.8 1972.9 1968.2 1950.1
1923.3 1909.1 1893.4 1855.6 1772.9 1654.8 1532 1414.7 1314 1245.5
1210.8 1179.3 1136 1062.8 1006.9 963.6 829.8 672.3 444 311
222 154.3 102.3 44.1 6.3 0 0
1582.4 1649.3 1726.5 1784.7 1816.2 1824.1 1806 1757.2 1678.5 1576.1
1465.9 1376.9 1318.7 1283.2 1254.9 1213.2 1153.4 1095.9 1051 1027.4
1027.4 1033.7 1035.3 1029 982.5 880.2 771.5 699.1 588.9 473.1
343.2 225.2 122.8 48 3.1 0 0
1582.4 1613.1 1650.1 1692.6 1723.3 1720.2 1678.5 1597.4 1499 1406.9
1330.5 1276.2 1244.7 1221.1 1193.5 1151 1091.2 1018.7 947.9 892
862.1 866 890.4 906.9 900.6 873.1 813.2 716.4 608.6 507
411.7 323.6 235.4 137 59 0 0
1582.4 1564.3 1576.1 1606 1639.1 1654.8 1630.4 1576.9 1517.1 1463.5
1409.2 1347.8 1284 1221.8 1161.2 1097.5 1027.4 953.4 883.3 825.8
774.7 731.4 694.4 670.8 663.7 661.3 648.7 620.4 571.6 503.1
388.1 266.1 147.2 77.9 28.3 0 0
1582.4 1532 1502.9 1509.2 1557.2 1618.6 1666.7 1670.6 1636.7 1583.2
1521 1447 1361.2 1270.7 1184.8 1103 1025 949.4 881.7 829
790.4 765.2 744.8 719.6 681 620.4 557.4 511.7 470.8 425.1
365.3 282.6 181.9 105.5 34.6 0 0
1582.4 1493.5 1425.7 1415.5 1462.7 1581.6 1709.2 1769 1750.9 1683.2
1602.1 1519.4 1432 1335.2 1238.4 1143.9 1054.9 973.1 901.4 846.3
804.6 775.5 763.7 755.8 738.5 700.7 655 603 550.3 488.9
414.1 322.8 237.8 149.6 48.8 0 0
1582.4 1456.4 1354.9 1304.5 1328.9 1448.6 1624.1 1765.1 1798.9 1739.9
1641.5 1547 1459.6 1368.3 1277.7 1187.2 1097.5 1010.1 933.7 875.4
826.6 794.4 770.7 760.5 745.5 718 678.6 634.5 586.5 533
459 364.5 267.7 147.2 45.7 1.6 0
1582.4 1423.4 1311.6 1245.5 1254.9 1362 1524.2 1665.9 1745.4 1723.3
1640.7 1547 1459.6 1373 1288 1202.9 1114.8 1028.2 952.6 888.8
834.5 797.5 769.9 753.4 736.1 704.6 658.2 607.8 557.4 498.3
425.1 329.1 239.3 127.5 34.6 0 0
1582.4 1417.1 1284 1191.9 1174.6 1245.5 1372.2 1517.1 1613.1 1622.6
1571.4 1491.9 1413.1 1339.9 1267.5 1189.6 1107.7 1025 948.7 883.3
827.4 787.3 752.6 721.1 683.4 627.5 549.5 459 374 303.9
234.6 156.7 95.3 48 3.9 0 0
1582.4 1378.5 1214.8 1085.6 1021.9 1025 1065.2 1119.5 1162.8 1185.6
1185.6 1157.3 1121.1 1082.5 1040 995.1 951 903 845.5 786.5
729.8 665.2 598.3 540.1 481 401.5 322.8 265.3 219.6 174.8
128.3 79.5 37 10.2 0 0 0
1582.4 1350.2 1162 1005.3 908.5 866.8 853.4 851.8 847.1 840
825.1 796.7 762.9 722.7 675.5 636.9 599.1 570 551.1 543.2
533 510.9 475.5 430.6 377.1 321.2 269.2 223.6 180.3 140.9
100.8 56.7 24.4 3.9 0 0 0
1582.4 1336 1126.6 955.7 843.2 787.3 758.1 732.9 704.6 673.1
644.8 621.9 596 574.7 549.5 524.3 497.6 462.9 424.3 392.1
359 329.1 303.1 282.6 259.8 231.5 200 168.5 134.6 103.1
70.1 44.1 21.3 0.8 0 0 0
1582.4 1324.2 1105.3 929.8 811.7 748.7 710.1 673.1 637.7 602.3
568.4 539.3 511.7 484.2 459 434.6 408.6 381.8 356.6 329.9
304.7 282.6 262.9 241.7 216.5 194.5 169.3 140.9 108.6 80.3
58.3 34.6 11.8 0 0 0 0
1582.4 1335.2 1112.4 933.7 806.2 732.2 682.6 644.8 612.5 581
549.5 519.6 488.9 461.3 436.1 411 385 356.6 328.3 299.2
274 252.7 234.6 218.9 203.1 185.8 162.2 136.2 113.4 93.7
72.4 49.6 18.1 0 0 0 0
1582.4 1341.5 1120.3 939.2 803 713.3 660.5 626.7 596.8 565.3
535.3 505.4 478.7 453.5 429.8 404.7 379.5 351.1 322.8 294.4
269.2 251.1 236.2 223.6 208.6 188.2 160.6 137.8 120.5 102.3
80.3 53.5 21.3 6.3 0 0 0
1582.4 1341.5 1128.9 946.3 800.7 698.3 642.4 610.1 580.2 550.3
517.2 488.9 464.5 437.7 411.7 385.8 359 332.2 305.5 280.3
259.8 246.4 233.8 220.4 200 171.6 137 120.5 103.1 84.2
61.4 32.3 13.4 3.1 0 0 0
1582.4 1368.3 1162.8 979.4 820.3 701.5 638.5 604.6 574.7 549.5
520.4 492.8 466.1 440.1 413.3 387.3 360.6 334.6 310.2 288.1
270 255.9 241.7 224.4 199.2 159 119.7 103.1 86.6 68.5
48.8 28.3 15 6.3 1.6 0 0
1582.4 1384 1185.6 1002.2 837.7 712.5 642.4 605.4 576.3 549.5
522 495.2 469.2 443.2 418 392.8 366.9 341.7 318.1 296.8
278.7 263.7 248 228.3 200.8 159 118.1 101.6 84.2 66.9
46.4 27.6 15.7 7.9 3.9 0 0
1582.4 1390.3 1200.6 1021.9 853.4 732.2 645.6 609.3 577.1 554.2
528.3 502.3 477.1 451.9 427.5 403.9 378.7 353.5 329.9 306.2
287.4 271.6 255.1 237 203.1 161.4 125.2 109.4 91.3 73.2
52 31.5 18.9 11.8 7.1 3.1 0
1582.4 1434.4 1269.1 1098.2 929 780.2 675.5 617.2 585.7 560.5
537.7 514.1 490.5 466.9 442.4 418 393.6 368.4 345.6 323.6
303.9 285.8 267.7 247.2 222 189.7 149.6 127.5 108.6 89.7
68.5 43.3 26.8 17.3 12.6 6.3 0
1582.4 1467.5 1331.3 1179.3 1017.2 862.8 733.7 636.9 588.9 560.5
537.7 514.9 492 468.4 444.8 419.6 392.8 368.4 344.8 322.8
304.7 285.8 266.1 244.1 219.6 192.9 162.2 136.2 117.3 98.4
78.7 56.7 29.1 17.3 11 5.5 0
1582.4 1499 1403.7 1283.2 1148.6 1000.6 855.8 716.4 610.9 566
539.3 514.9 492 468.4 443.2 418.8 392.8 366.9 341.7 314.9
289.7 266.1 244.1 223.6 206.3 185.8 160.6 133.8 108.6 89
71.6 53.5 29.9 13.4 7.1 2.4 0
1582.4 1549.3 1503.7 1433.6 1320.3 1190.4 1060.5 928.2 756.6 618.8
553.5 522.7 497.6 473.1 449.5 425.1 399.9 374.7 348.8 321.2
295.2 269.2 245.6 223.6 202.3 180.3 156.7 133.8 108.6 82.7
63.8 44.9 28.3 15 7.1 3.1 0
1582.4 1601.3 1610.8 1601.3 1547 1462 1361.2 1249.4 1106.1 921.1
729.8 588.1 520.4 489.7 466.9 444.8 421.2 400.7 381 357.4
333.8 304.7 275.5 248.8 227.5 207.1 227.5 238.5 180.3 144.1
95.3 70.1 40.2 19.7 9.4 4.7 0
1582.4 1652.5 1721 1776.9 1798.9 1781.6 1725.7 1652.5 1584 1502.1
1376.9 1206.9 1007.7 804.6 640.1 552.7 527.5 508.6 475.5 445.6
422.8 402.3 373.2 351.9 370.8 385 324.4 246.4 149.6 111.8
83.5 60.6 40.9 23.6 11.8 3.9 0
1582.4 1704.4 1832.8 1952.4 2041.4 2092.6 2095.7 2066.6 2039 2030.4
2024.9 2001.2 1954.8 1896.5 1822.5 1736.7 1628.9 1525.7 1489.5 1624.9
1918.6 2198.1 2239.8 1941.4 1369.8 811.7 479.4 301.5 208.6 152.7
115.7 83.5 56.7 32.3 12.6 3.1 0
1582.4 1754.8 1935.1 2113.8 2263.4 2359.4 2405.1 2420.9 2436.6 2464.2
2506.7 2561.8 2627.9 2688.5 2749.1 2794.8 2867.2 2997.1 3239.6 3636.4
4151.3 4709.4 5254.2 5673.1 5721.9 5329 4574.8 3574.2 2495.6 1559.6
906.1 539.3 307 115.7 35.4 1.6 0
1582.4 1772.9 1981.6 2188.6 2360.2 2473.6 2530.3 2554.7 2577.5 2609
2652.3 2704.3 2772 2840.5 2914.5 3015.2 3160.1 3371.1 3682.8 4115.1
4689 5446.3 6479.2 7760.9 8587.5 8387.6 7774.3 6930.3 6019.5 5155
4270.9 3295.5 2255.5 1325.8 537.7 135.4 0
